Contact Us
Trelleborg Offshore have offices and facilities in Europe and North America - for further contact details please click on the link below:
Office and Facilities
Trelleborg Offshore have a worldwide network of agents and distributors - for further contact details please click on the link below:
Agents and Distributors






Linksyn™

Linksyn™
Linksyn™ has been developed to act as a permanently installed buoyancy collar

Linksyn comprises buoyant interlocking vertebrae, installed either directly on a ROV/plough umbilical termination or mid-water by means of a tether clamp. Each element comprises a buoyant syntactic composite core encapsulated within a resilient polyethylene external shell.



The increase in remote intervention in ultra deepwater has brought about the introduction of lightweight fibre optic control umbilicals, the main driver being to reduce the weight of the umbilical between the DSV and the ROV/plough. This lighter construction has made the umbilicals more susceptible to damage, particularly near the end termination/subsea connection. Linksyn has been developed to act as a permanently installed buoyancy collar located on the vehicle directly behind the recovery latching system, to provide support to the umbilical by acting as a "lock out" bending restrictor, forming a continuous and flexible buoyancy collar with a smooth outer profile.
 
Advantages:
 
  • The continuous interlocking system makes it possible to "link in" (adding or subtracting) buoyancy elements as necessary to trim the umbilical and ensure it is positioned in the correct orientation in relation to the ROV/plough
  • A "fit and forget" component with a one-size-fits-all philosophy provides operators and builders alike commonality of product allowing the re-use and potential redeployment of Linksyn throughout the ROV/plough fleet
  • The system features an integrated polymer bending stiffener allowing for smooth transition of the umbilical from the end Linksyn modules.

 

Specifications
 
Type - Depth   Weight in air (kg/m)   Nett Buoyancy (kg/m)   Umbilical diameter (mm)  
LS1 - 3000 30 10 up to 52
LS2 - 3000 30 10 up to 76
LS3 - 3000 21 9 up to 110
Last updated 2007-09-20 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message