Elastopipe™ Supply
The supply of an Elastopipe™ system includes all necessary components from the skid to the nozzles. The basic component is the Elastopipe which is manufactured in 1" to 8" ID pipe sizes and supplied in reels of up to 40 metres in length.
All fittings for connection, branching and the mounting of nozzles are made of titanium materials in accordance with NORSOK standard MDS-T01, minimum schedule S-40S. Branching and nozzles can easily be mounted on existing installations by using the half shell clamps supplied.
The choice of support system is essential for a straightforward and cost-effective installation without sagging. The most common support used includes clamps, raditional channels, bars and angles. Elastopipe can also be supported by cable trays and flexible supports, or be laid directly on the structure or in the supports of old pipe work.
The operating temperature of Elastopipe ranges from -30°C to +70°C and heat tracing may be necessary in order to prevent pipes from becoming blocked by ice plugs. Its 15-17mm elastomeric wall acts as a good thermal insulator (thermal conductivity of k=0.4W/mK). An optional heat tracing system with internal cables reduces energy consumption and protects from external damage. The flexibility of Elastopipe™ allows water to repeatedly freeze and melt in the pipe without any damage occuring.
All pipe fittings are labelled, ensuring that every component can be traced and subjected to quality control. All personnel are provided with essential training and certification prior to each installation.