Contact Us
Trelleborg Offshore have offices and facilities in Europe and North America - for further contact details please click on the link below:
Office and Facilities
Trelleborg Offshore have a worldwide network of agents and distributors - for further contact details please click on the link below:
Agents and Distributors






Cenospheres

Cenospheres
Cenospheres under magnification

Cenospheres or Fillite® are hollow alumino silicate spheres. Cenospheres are a small fraction of fly ash produced by burning coal at thermal power stations.



In the Offshore environment Fillite® is used in oilwell cements. Low density slurries can be achieved using cenospheres, slurries incorporating censopheres are of lower densities than those with conventional extenders.

Cenospheres are compatible with all types of cement and are advantageous due to their high compressive strength.

Cement slurries exhibit good thermal insulation (Fillite® has a K value of 0.09) thus making cement slurries based upon Fillite® ideal for geothermal applications.

Fillite® cenosphere's spherical nature gives a lubricating effect to the cement. This means that low water to cement ratios can be used and strength developemnt is, as a result, much faster.

Fillite® also imparts good flow, this is an advantage in that it allows for slurries to be easily pumped over long distances.

Last updated 2007-11-28 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message