Riser Pipe Protection
Trelleborg Offshore's anti corrosion products are particularly well suited for use with risers - both rigid and flexible:
- Maximum fire protection
- Specially designed for the splashzone
- Provides optimum corrosion protection
- Provides maximum damage protection
- Chemically boded to substrate
- Cathodic disbonding resistant
- Antifouling (when required)
- Blast resistant
- Maintenance free
When antifouling is used in conjunction with Trelleborg Offshore's Rub-line when fouling is a problem on riser and jacket legs. Marine growth can cause problems in respect of weight and drag from the sea.
- The only qualified flexible jet fire protection for flexibles
- Protects flexible risers in the splash zone
- Jet fire and hydrocarbon fir resistant
- Flexible rubber based design
- Fatigue tested by SINTEF
- Sea water resistant
- Robust design, damage resistant
- Applied at site
- Becomes and integral part of the flexible riser
- Maintenance free