Properties
Trelleborg anti corrosion solutions are particularly well suited to the offshore market. Metal structures are often exposed to abrasive particles in this environment as well as Ozone and UV-light, it is essential therefore that they are suitably protected against these elements.
Trelleborg anti corrosion products have the following properties which make them the ideal choice in the offshore market:
- Maximum corrosion protection for the life of the platform
- Specially designed for use in the splash zone
- May be fire protected in conjuntion with Trelleborg fire protection products
- Suited to use as riser protection in the splash zone
- Chemically bonded to substrate
- Cathodic disbonding resistant
- Antifouling (when required)
- Robust, damage resistant
- Blast resistant
- Maintenance free
- Chemical resistance