Contact Us
Trelleborg Offshore have offices and facilities in Europe and North America - for further contact details please click on the link below:
Office and Facilities
Trelleborg Offshore have a worldwide network of agents and distributors - for further contact details please click on the link below:
Agents and Distributors






Tether Clamps

Tether Clamps
The clamps are designed to withstand high differential axial loads on the riser, together with high tether loads to the anchor

In certain configurations flexible risers need to be secured to the seabed. This is often done by means of a steel tether clamp, tether systems and a seabed anchor. The clamps are designed to withstand high differential axial loads on the riser, together with high tether loads to the anchor, whilst coping with all the usual difficulties of clamping onto flexible structures, i.e. expansion, contraction, low friction etc.



Also to be considered in the design of such clamps is bending protection, since the clamps are usually located in a dynamic section of the riser and overbending around the ends of the clamp can be a problem. It is therefore often a requirement to build the clamps with bending stiffeners, bellmouths or bending restrictors fitted.
Last updated 2007-09-10 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message