Contact Us
Trelleborg Offshore have offices and facilities in Europe and North America - for further contact details please click on the link below:
Office and Facilities
Trelleborg Offshore have a worldwide network of agents and distributors - for further contact details please click on the link below:
Agents and Distributors






Riser Clamps

Riser Clamps
Our typical riser clamp consists of a moulded central spacer into which are bolted two half clamps to secure the respective lines

Floating production platforms are normally connected to the subsea facilities by flexible risers and umbilicals. In these systems it is often necessary to support the umbilicals directly from the risers. Such a configuration has the advantage of reducing congestion in the subsurface zone, which is particularly important at the platform interface. Umbilicals may be secured to dynamic risers by installing clamps at discrete intervals.



Our typical riser clamp consists of a moulded central spacer into which are bolted two half clamps to secure the respective lines. In cases where a significant axial load is to be transferred, the moulded components may include an internal metallic structure. When the production riser is deployed on a regular basis, e.g. a test production vessel, a hinged three part clamp can be supplied in order to reduce installation times.
Last updated 2007-09-10 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message