Contact Us
Trelleborg Offshore have offices and facilities in Europe and North America - for further contact details please click on the link below:
Office and Facilities
Trelleborg Offshore have a worldwide network of agents and distributors - for further contact details please click on the link below:
Agents and Distributors






Pipeline Centralisers

Pipeline Centralisers
The ability to match the grade of poyurethane according to the applications generally ensures a 'coating friendly' centraliser possessing excellent structural strength and rigidity.

The requirement to locate a number of riser pipes within a caisson has always presented pipeline engineers with problems.



The increasing use of fully coated and thermally insulated riser pipes raises the question as to how to prevent or reduce the risk of damaging these coatings as the risers expand and contract during their operational life. Traditional fabricated steel centraliser clamps have proved difficult and expensive to insulate at the support points.
 
We have overcome these inherent problems by moulding a segmental polyurethane bundle centraliser clamp which offers insulation and is in itself corrosion resistant. The ability to match the grade of poyurethane according to the applications generally ensures a 'coating friendly' centraliser possessing excellent structural strength and rigidity.
 
The use of another of our products, Polyslip (a high molecular weight polyethylene), when fitted as pads on the circumference of the centraliser, provides a low friction interface with the caisson during the bundle 'pull-in'.
Last updated 2007-09-13 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message