Contact Us
Trelleborg Offshore have offices and facilities in Europe and North America - for further contact details please click on the link below:
Office and Facilities
Trelleborg Offshore have a worldwide network of agents and distributors - for further contact details please click on the link below:
Agents and Distributors






Cumberland Grip

Cumberland Grip
The Cumberland Grip is generally used on seismic survey towed cables as well as ocean bottom cable systems for anchor weight attachment.

The Cumberland Grip provides a safe and convenient method of attaching moderate load diverters and tow points to armoured or sheathed cables. The integrated friction grip clamp and bend stiffeners control cable curvature and overbend.



Our seismic products ensure the safe handling and deployment of cables and survey spreads. The Cumberland Grip is generally used on seismic survey towed cables as well as ocean bottom cable systems for anchor weight attachment.
 
Advantages:
 
  • The design creates an integrated long friction grip clamp and bend stiffener to control cable curvature all in one repositionable and economic unit.
  • It offers uniform grip over its entire length
  • The split design allows installation/removal after termination of the cable and it can be spooled after the removal of the yoke/carrier ring.

 

We can supply for cables from 10 to 70mm, peak loads 1.5kN @ 110 degrees to 30kN @ 45 degrees.

Last updated 2007-09-04 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message