Contact Us
Trelleborg Offshore have offices and facilities in Europe and North America - for further contact details please click on the link below:
Office and Facilities
Trelleborg Offshore have a worldwide network of agents and distributors - for further contact details please click on the link below:
Agents and Distributors






Ammonite

Ammonite
An Ammonite assembly is used as an attachment point on outer lead-in cables for towing applications.

Designed to meet the exacting demands of our marine seismic clients, the Ammonite range combines field-proven products in a hybrid system comprising a streamer clamp, a stiffener assembly and metallic bend restrictors. An Ammonite assembly is used as an attachment point on outer lead-in cables for towing applications. The assembly protects the cable from over-bending and comprises an articulated restrictor assembly together with bend stiffeners either side of the attachment point, which can be lead-in or connector type.



The Ammonite Assembly is generally used on outer lead-in cables for attachment of towing chains or paravane type diverters, where towing forces are higher than those on inner lead-in cables where an LB assembly [link to lead-in assemblies page] would be used. It can also be used on ocean bottom cable systems as an anchor weight attachment point.
 
Advantages:
 
  • Fully split design allows complete field installation and replacement
  • Increased bending moment capacity
  • The assembly can offer a cable or connector mounted arrangement
  • There is no metallic contact with the cable due to the use of polyurethane lined compliant clamps
  • Multiple yoke attachment options and multiple clamps give high grip capacity
  • The assembly is spoolable - conditions can be incorporated into the design
  • Material selection is available to suit client specification

 

We can supply cable sizes 25 to 100mm with a maximum axial load to 200kN.

Last updated 2007-09-04 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message