Contact Us
Trelleborg Offshore have offices and facilities in Europe and North America - for further contact details please click on the link below:
Office and Facilities
Trelleborg Offshore have a worldwide network of agents and distributors - for further contact details please click on the link below:
Agents and Distributors






Polymat™

Polymat™
Polymat™ is a useful, ROV installable mat that provides general protection and stabilisation to cables and pipelines

Polymat is a useful, ROV installable mat that provides general protection and stabilisation to cables and pipelines. The mat is sized and weighted to suit client requirements and ROV capabilities.



Polymat is moulded from our "marine grade" polyurethane material. It also incorporates a barytes infill that provides additional ballast to aid product stability on the seabed.
 
Although the size of each Polymat can be tailored to suit client requirements, typical deepwater applications require mats that are approximately
2.3m long x 1.5m wide x 25mm thick.
 
Polymat is moulded with grooves on one side to allow the mat to flex and closely fit the profile of the cable or pipeline.
 
For ease of handling, holes are moulded along the edges of each Polymat to allow attachment for pick-up ropes etc.
Last updated 2007-09-04 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message