Contact Us
Trelleborg Offshore have offices and facilities in Europe and North America - for further contact details please click on the link below:
Office and Facilities
Trelleborg Offshore have a worldwide network of agents and distributors - for further contact details please click on the link below:
Agents and Distributors






Split Bend Stiffener

Split Bend Stiffener
We can supply stiffeners for cable sizes ranging from 10 to 100mm and various tensions are available depending on cable size.

Bend stiffeners add local stiffness to an umbilical/flowline to limit bending stresses and curvature to acceptable levels. The fully split, bolt on bend stiffener/mount assembly allows installation to continue after termination of the cable has been completed.



Bend stiffeners are designed to protect a minimum bend radius under defined tension and angle combinations. Our unique modular mould systems allow each stiffener to be individually engineered to meet the load cases of each particular application. The split bend stiffener is used in various applications with seismic towed arrays, i.e. lead-in cables, gun umbilicals etc., where the bend stiffener is required to be removed or replaced.
 
Advantages:
 
  • Completely field installable and replaceable
  • Good resistance to general wear and tear in offshore operations
  • Adaptable to fit on to towing attachment assemblies

 

We can supply stiffeners for cable sizes ranging from 10 to 100mm and various tensions are available depending on cable size.

Last updated 2007-09-10 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message