Contact Us
Trelleborg Offshore have offices and facilities in Europe and North America - for further contact details please click on the link below:
Office and Facilities
Trelleborg Offshore have a worldwide network of agents and distributors - for further contact details please click on the link below:
Agents and Distributors






Materials

Materials
We have a range of materials to suit different applications, all of which are extremely tough, durable and suitable for extended service in arduous subsea and topside applications.

The bending stiffener body is manufactured from moulded polyurethane elastomers specifically developed, qualified and tested over many years.



We have a range of materials to suit different applications, all of which are extremely tough, durable and suitable for extended service in arduous subsea and topside applications.
 
Polyurethane elastomer is used because of its low modulus and high elongation at break. A comparison between the stress vs strain properties of steel and a typical polyurethane elastomer is illustrated in the graph below [graph p.6 bending stiffeners brochure]
 
We have invested significantly in the development of new materials and the conduct of qualification programmes to demonstrate their suitability for use in such an apllication. Typical test requirements are:
 
  • Fatigue resistance
  • Creep resistance
  • Tensile strength
  • Tear resistance
  • Temperature dependency
  • Ageing in air and seawater
  • UV resistance

 

If an adjacent cathodic protection system is present, the steel interface component of a bending stiffener is usually fabricated from high strength structural grade carbon steel. Alternatively it can be produced using more exotic corrosion resistant materials.

Last updated 2007-09-10 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message