Contact Us
Trelleborg Offshore have offices and facilities in Europe and North America - for further contact details please click on the link below:
Office and Facilities
Trelleborg Offshore have a worldwide network of agents and distributors - for further contact details please click on the link below:
Agents and Distributors






Materials

Materials
The polyurethane elements are usually moulded yellow or alternatively orange. Both colours provide excellent visibility when the restrictors are subsea.

The following materials are used in the manufacture of bending restrictor components:
 
Elements - structural polyurethane
 
Elements fasteners - super duplex stainless steel
 
Interface steelwork - high strength structured steel



As the polyurethane elements and super duplex fasteners are inert/corrosion reisistant in seawater, the only part of the structure requiring corrosion protection is the interface steelwork. This is usually provided by a suitable subsea coating system (e.g. NORSOK, System 7) and either connection to an adjacent cathodic protection system or by attachment of its own dedicated anodes.
 
For particular high temperature applications (i.e. production flowlines) the use of titanium or Alloy 625 Element fasteners may be considered.
 
The polyurethane elements are usually moulded yellow or alternatively orange. Both colours provide excellent visibility when the restrictors are subsea.
 
Typical material properties of polyurethane used to manufacture Bending restrictor elements are outlined below:
 
TYPICAL PHYSICAL PROPERTIES AT 23°C
Property Test Method Value Unit
Shore Hardness BS 2782 Pt 3 80

°D

Tensile Strength BS 903 Pt A2 45 MN/m2
Elongation at Break BS 903 Pt A2 20 %
Heat Distortion Temperature BS 2782 Pt 1 70

°C

Izod Impact Strength (Notched) BS 2782 Pt 3 8 KJ/m2
Specific Gravity - cured 1.150 kg/m3

All values are typical

 

TYPICAL PHYSICAL PROPERTIES AT 60°C
Property Test Method Value Unit
Shore Hardness BS 2782 Pt 3 74

°D

Tensile Strength BS 903 Pt A2 21 MN/m2
Elongation at Break BS 903 Pt A2 64 %
Heat Distortion Temperature BS 2782 Pt 1 70

°C

Izod Impact Strength (Notched) BS 2782 Pt 3 13 KJ/m2
Specific Gravity - cured 1.150 kg/m3

All values are typical

Last updated 2007-09-10 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message