Contact Us
Trelleborg Offshore have offices and facilities in Europe and North America - for further contact details please click on the link below:
Office and Facilities
Trelleborg Offshore have a worldwide network of agents and distributors - for further contact details please click on the link below:
Agents and Distributors






Bending Restrictors

Bending Restrictors
To prevent pipes from overbending at the interface between flexible and rigid structures, Bending Restrictors are often installed

A Bending Restrictor (BR) usually comprises a number of interlocking elements which articulate when subjected to an external load and lock together to form a smooth curved "locking" radius. This radius is chosen to be equal to or greater than the minimum bend radius of the pipe that it is applied to. Once the elements have locked together the bending moment present is transferred into the elements and back through a specially designed steel interface structure into the adjacent rigid connection, therefore protecting the pipe from potentially damaging loads.



Flexible pipes, flowlines, power cables and umbilicals are usually connected to a rigid structure such as a subsea riser base, PLEM or wellhead. To prevent these pipes from overbending at the interface between flexible and rigid structures, Bending Restrictors are often installed on the pipe. The BR is specifically used where static or quasi-static loads act on a pipe, rather than dynamic loads when a Bending Stiffener would be more suited.
 
Advantages:
 
  • A split design allows installation of the restrictor after pipe termination
  • Ease of installation onshore and offshore
  • Neutrally buoyant in water, eliminating self weight loading on pipe

 

We are able to offer either a bespoke design or make use of a vast array of exisiting designs of bending restrictor elements to suit a wide range of pipes, umbilicals and cables. We are also able to design and manufacture the steel interface structure required.

Last updated 2007-09-04 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message