There are available two different design alternatives for both PG- an mm-openings. Both these designs give absolute pretection against dust and strong jets of water and also against affects of immersion between 15 cm and 1 m. Models VET and GET are traditional double seal design whereas T-VET and T-GET are new design which also is possible to use as a sealing plug.
Part no | opening | Material | Colour | RAL code | Flame resistance | Cable diameter | 2 | 3 | 4 | Plate thickness |
---|---|---|---|---|---|---|---|---|---|---|
100744 |
PG | TPE | Grey | 7042 | 3-5 | 13 | 20 | 17 | 1-4 mm | |
100746 | PG | TPE | Grey |
7035 | UL94V-0 |
3-5 | 13 | 20 | 17 | 1-4 mm |
100747 | PG | TPE | Black |
UL94V-0 |
3-5 | 13 | 20 | 17 | 1-4 mm |
|
100186 | PG | TPE | Grey |
7042 | |
5-7 | 16 | 20 | 19 | 1-4 mm |
100749 | PG | TPE |
Grey |
7035 | UL94V-0 |
5-7 | 16 | 20 | 19 | 1-4 mm |
100187 | PG | TPE |
Black |
UL94V-0 |
5-7 | 16 | 20 | 19 | 1-4 mm |
|
100465 | PG | TPE |
Grey |
7042 | |
7-10 | 19 | 24 | 21 | 1-4 mm |
100751 | PG | TPE |
Grey |
7035 | UL94V-0 |
7-10 | 19 | 24 | 21 | 1-4 mm |
100188 | PG | TPE |
Black | UL94V-0 |
7-10 | 19 | 24 | 21 | 1-4 mm |
|
100189 | PG | TPE |
Grey |
7042 | |
10-14 | 23 | 29 | 23 | 1-4 mm |
100190 | PG | TPE |
Grey |
7035 | UL94V-0 |
10-14 | 23 | 29 | 23 | 1-4 mm |
100191 | PG | TPE |
Black | UL94V-0 |
10-14 | 23 | 29 | 23 | 1-4 mm |
|
100753 | PG | TPE |
Grey |
7042 | |
14-20 | 29 | 34 | 26 | 1-4 mm |
100192 | PG | TPE |
Grey |
7035 | UL94V-0 |
14-20 | 29 | 34 | 26 | 1-4 mm |
100193 | PG | TPE |
Black | UL94V-0 |
14-20 | 29 | 34 | 26 | 1-4 mm |
|
100194 | PG | TPE |
Grey |
7042 | |
20-26 | 38 | 46 | 30 | 1-4 mm |
100755 | PG | TPE |
Grey |
7035 | UL94V-0 |
20-26 | 38 | 46 | 30 | 1-4 mm |
100196 | PG | TPE |
Black | UL94V-0 |
20-26 | 38 | 46 | 30 | 1-4 mm |
|
100196 | PG | TPE |
Grey |
7042 | |
26-35 | 48 | 57,5 | 33 | 1-4 mm |
100197 | PG | TPE |
Grey |
7035 | UL94V-0 |
26-35 | 48 | 57,5 | 33 | 1-4 mm |
100198 | PG | TPE | Black | UL94V-0 |
26-35 | 48 | 57,5 | 33 | 1-4 mm |
Part no | opening | Material | Colour | RAL code | Feature | Cable diameter | 2 | 3 | 4 | Plate thickness |
---|---|---|---|---|---|---|---|---|---|---|
100715 |
PG | EPDM | Black | 3-5 | 13,2 | 20 | 12,8 | 1-4 mm | ||
100716 | PG | EPDM |
Grey |
7042 | 3-5 | 13,2 | 20 | 12,8 | 1-4 mm |
|
104010 | PG | EPDM |
Grey |
7035 | |
3-5 | 13,2 | 20 | 12,8 | 1-4 mm |
104011 | PG | CR | Black |
Oil resistant |
3-5 | 13,2 | 20 | 12,8 | 1-4 mm |
|
100306 | PG | EPDM |
Black |
|
5-7 | 16 | 20 | 20 | 1-4 mm |
|
100307 | PG | EPDM |
Grey |
7042 | |
5-7 | 16 | 20 | 20 | 1-4 mm |
100308 | PG | EPDM |
Grey |
7035 | |
5-7 | 16 | 20 | 20 | 1-4 mm |
100712 | PG | CR | Black |
Oil resistant |
5-7 | 16 | 20 | 20 |
1-4 mm |
|
100291 | PG | EPDM |
Black | |
8-14 | 23 | 28 | 23,5 | 1-4 mm |
|
100292 | PG | EPDM |
Grey |
7042 | |
8-14 | 23 | 28 | 23,5 | 1-4 mm |
100702 | PG | EPDM |
Grey |
7035 | |
8-14 | 23 | 28 | 23,5 | 1-4 mm |
100293 | PG | CR |
Black | Oil resistant |
8-14 | 23 | 28 | 23,5 | 1-4 mm |
|
100295 | PG | EPDM |
Black | |
7-10 | 19 | 24 | 21 | 1-4 mm |
|
100296 | PG | EPDM |
Grey |
7042 | |
7-10 | 19 | 24 | 21 | 1-4 mm |
100703 | PG | EPDM |
Grey | 7035 | 7-10 | 19 | 24 | 21 | 1-4 mm |
|
100704 | PG | CR |
Black |
Oil resistant |
7-10 | 19 | 24 | 21 | 1-4 mm |
|
100297 | PG | EPDM |
Black |
14-20 | 29 | 34 | 26 | 1-4 mm |
||
100298 | PG | EPDM |
Grey | 7042 | 14-20 | 29 | 34 | 26 | 1-4 mm |
|
100707 | PG | EPDM |
Grey |
7035 | |
14-20 | 29 | 34 | 26 | 1-4 mm |
100299 | PG | CR |
Black |
Oil resistant |
14-20 | 29 | 34 | 26 | 1-4 mm |
|
100300 | PG | EPDM |
Black | |
20-26 | 38 | 46 | 30 | 1-4 mm |
|
100301 | PG | EPDM |
Grey | 7042 | 20-26 | 38 | 46 | 30 | 1-4 mm |
|
100709 | PG | EPDM |
Grey | 7035 | 20-26 | 38 | 46 | 30 | 1-4 mm |
|
100302 | PG | CR | Black | Oil resistant |
20-26 | 38 | 46 | 30 | 1-4 mm |
|
100304 | PG | EPDM |
Black | 26-35 | 48 | 57,5 | 30 | 1-4 mm |
||
100305 | PG | EPDM |
Grey | 7042 | 26-35 | 48 | 57,5 | 30 | 1-4 mm |
|
100710 | PG | EPDM |
Grey | 7035 | 26-35 | 48 | 57,5 | 30 | 1-4 mm |
|
100711 | PG | CR | Black | Oil resistant |
26-35 | 48 | 57,5 | 30 | 1-4 mm |
Part no | opening | Material | Colour | RAL code | Flame resistance | Cable diameter | 2 | 3 | 4 | Plate thickness |
---|---|---|---|---|---|---|---|---|---|---|
100722 |
mm | TPE | Grey | 7042 | 3-5 | 12 | 19 | 20,9 | 1-5 mm | |
100723 | mm | TPE | Grey |
7035 | UL94V-0 |
3-5 | 12 | 19 | 20,9 | 1-5 mm |
100724 | mm | TPE | Black |
UL94V-0 |
3-5 | 12 | 19 | 20,9 | 1-5 mm |
|
100725 | mm | TPE | Grey |
7042 | |
5-7 | 16 | 23 | 21,6 | 1-5 mm |
100726 | mm | TPE |
Grey |
7035 | UL94V-0 |
5-7 | 16 | 23 | 21,6 | 1-5 mm |
100727 | mm | TPE |
Black |
UL94V-0 |
5-7 | 16 | 23 | 21,6 | 1-5 mm |
|
100728 | mm | TPE |
Grey |
7042 | |
7-10 | 20 | 27 | 24,3 | 1-5 mm |
100729 | mm | TPE |
Grey |
7035 | UL94V-0 |
7-10 | 20 | 27 | 24,3 | 1-5 mm |
100730 | mm | TPE |
Black | UL94V-0 |
7-10 | 20 | 27 | 24,3 | 1-5 mm |
|
100731 | mm | TPE |
Grey |
7042 | |
10-14 | 25 | 32 | 24,8 | 1-5 mm |
100732 | mm | TPE |
Grey |
7035 | UL94V-0 |
10-14 | 25 | 32 | 24,8 | 1-5 mm |
100733 | mm | TPE |
Black | UL94V-0 |
10-14 | 25 | 32 | 24,8 | 1-5 mm |
|
100734 | mm | TPE |
Grey |
7042 | |
14-20 | 32 | 39 | 28,1 | 1-5 mm |
100735 | mm | TPE |
Grey |
7035 | UL94V-0 |
14-20 | 32 | 39 | 28,1 | 1-5 mm |
100736 | mm | TPE |
Black | UL94V-0 |
14-20 | 32 | 39 | 28,1 | 1-5 mm |
|
100737 | mm | TPE |
Grey |
7042 | |
20-26 | 40 | 46 | 31,8 | 1-5 mm |
100183 | mm | TPE |
Grey |
7035 | UL94V-0 |
20-26 | 40 | 46 | 31,8 | 1-5 mm |
100184 | mm | TPE |
Black | UL94V-0 |
20-26 | 40 | 46 | 31,8 | 1-5 mm |
|
100738 | mm | TPE |
Grey |
7042 | |
26-35 | 50 | 57 | 39,7 | 1-5 mm |
100739 | mm | TPE |
Grey |
7035 | UL94V-0 |
26-35 | 50 | 57 | 39,7 | 1-5 mm |
100740 | mm | TPE | Black | UL94V-0 |
26-35 | 50 | 57 | 39,7 | 1-5 mm |
|
103924 | mm | TPE | Grey | 7042 | 30-45 | 60 | 69 | 59,6 | 1-5 mm |
|
100741 | mm | TPE | Grey | 7035 | UL94V-0 |
30-45 | 60 | 69 | 59,6 | 1-5 mm |
100185 | mm | TPE | Black | UL94V-0 |
30-45 | 60 | 69 | 59,6 | 1-5 mm |
|
103925 | mm | TPE | Grey | 7042 | 40-60 | 80 | 89 | 78,2 | 1,2-5,2 mm | |
100742 | mm | TPE | Grey | 7035 | UL94V-0 |
40-60 | 80 | 89 | 78,2 | 1,2-5,2 mm |
100743 | mm | TPE | Black | UL94V-0 |
40-60 | 80 | 89 | 78,2 | 1,2-5,2 mm |
Part no | opening | Material | Colour | RAL code | Cable diameter | 2 | 3 | 4 | Plate thickness |
---|---|---|---|---|---|---|---|---|---|
100589 |
mm | EPDM | Black | 3-5 | 12,2 | 19 | 18,5 | 1,3-5 mm | |
100590 | mm | EPDM | Grey |
7042 |
3-5 | 12,2 | 19 | 18,5 | 1,3-5 mm |
104018 | mm | SILICONE Q | Red |
3-5 | 12,2 | 19 | 18,5 | 1,3-5 mm |
|
100587 | mm | EPDM | Black | 5-7 | 16,2 | 23 | 18,5 | 1,3-5 mm |
|
100231 | mm | EPDM | Grey |
7042 |
5-7 | 16,2 | 23 | 18,5 | 1,3-5 mm |
104016 | mm | SILICONE Q | Red |
5-7 | 16,2 | 23 | 18,5 | 1,3-5 mm |
|
100578 | mm | EPDM |
Black |
7-10 | 20,2 | 27 | 19,5 | 1,3-5 mm |
|
100226 | mm | EPDM | Grey |
7042 |
7-10 | 20,2 | 27 | 19,5 | 1,3-5 mm |
100581 | mm | SILICONE Q |
Red | 7-10 | 20,2 | 27 | 19,5 | 1,3-5 mm |
|
100574 | mm | EPDM | Black |
10-14 | 25,2 | 32 | 19,5 | 1,3-5 mm |
|
100167 | mm | EPDM | Grey |
7042 |
10-14 | 25,2 | 32 | 19,5 | 1,3-5 mm |
100576 | mm | SILICONE Q | Red | 10-14 | 25,2 | 32 | 19,5 | 1,3-5 mm |
|
100227 | mm | EPDM | Black | 14-20 | 32,2 | 39 | 21,5 | 1,3-5 mm |
|
100228 | mm | EPDM | Grey |
7042 |
14-20 | 32,2 | 39 | 21,5 | 1,3-5 mm |
102263 | mm | SILICONE Q | Red | 14-20 | 32,2 | 39 | 21,5 | 1,3-5 mm |
|
100583 | mm | EPDM | Black |
20-26 | 40,2 | 47 | 24 | 1,3-5 mm |
|
100584 | mm | EPDM | Grey |
7042 |
20-26 | 40,2 | 47 | 24 | 1,3-5 mm |
100585 | mm | SILICONE Q | Red | 20-26 | 40,2 | 47 | 24 | 1,3-5 mm |
|
100229 | mm | EPDM | Black | 26-35 | 50,2 | 58 | 30 | 1,3-5 mm |
|
100230 | mm | EPDM | Grey |
7042 |
26-35 | 50,2 | 58 | 30 | 1,3-5 mm |
104014 | mm | SILICONE Q | Red | 26-35 | 50,2 | 58 | 30 | 1,3-5 mm |
|
100223 | mm | EPDM | Black | 30-45 | 60,2 | 69 | 45 | 1,3-5 mm |
|
100224 | mm | EPDM | Grey | 7042 |
30-45 | 60,2 | 69 | 45 | 1,3-5 mm |
102258 | mm | SILICONE Q | Red | 30-45 | 60,2 | 69 | 45 | 1,3-5 mm |
|
100573 | mm | EPDM | Black | 40-60 | 80,2 | 90 | 60 | 1,3-5 mm |
|
100225 | mm | EPDM | Grey | 7042 |
40-60 | 80,2 | 90 | 60 | 1,3-5 mm |
104013 | mm | SILICONE Q | Red | 40-60 | 80,2 | 90 | 60 | 1,3-5 mm |