IP54 cable grommets -

IP54 grommets type T-GD and T-GDM.

Our IP 54 grommets are available both for PG-openings (T-GD) and mm-openings (T-GDM). This design gives protection for limited ingress of dust and against water splashed from all directions. Grommets are available for cables diameters between 9-69 mm and for wall thickness between 1,5-3 mm. Different materials, colours and models with customized preholes are available on request.

Technical specifications

Part no Description   opening Material Colour Flame resistance  Cable diameter  1  3  5

100174

 T-GD 9  PG TPE Black UL94V-0 9 9 15,5  20  7 1-2 
100175  T-GD 11  PG TPE Black
UL94V-0
11  11 18,5  23  7  1-2
 100176  T-GD 13,5  PG TPE Black
 UL94V-0
 13,5  13,5  20,5  25  7  1-2
 100177  T-GD 16  PG TPE Black
 UL94V-0
 16  16  22,5  28  7  1-2
 100178  T-GD 21  PG TPE
Black
 UL94V-0
 21  21  28 35   9  1-2
 100179  T-GD 29  PG TPE
Black
 UL94V-0
 29  29  37  44 10   1-2
 100180  T-GD 36  PG TPE
Black
 UL94V-0
 36  36  47  54  12  1,5-3
 100181  T-GD 48  PG TPE
Black  UL94V-0
 48  48  60  68  12  1,5-3
 100182  T-GD 53  PG TPE
Black  UL94V-0
 53  53  64  75  12  1,5-3
 100721  T-GD 69  PG TPE
Black  UL94V-0
 69  69  79  90 12  1,5-3
 103665  T-GDM 9  mm TPE
Black  UL94V-0
 9  9  12,2  17  7  1-2
 103933  T-GDM 11  mm TPE
Black  UL94V-0
 11  11  16,2  21  7  1-2
 100199  T-GDM 13,5  mm TPE
Black  UL94V-0
 13,5  13,5  20,2  25  1-2
 100200  T-GDM 16  mm TPE
Black  UL94V-0
 16  16  25,2  31  7  1-2
 102342  T-GDM 21  mm TPE
Black UL94V-0
 21  21  32,2  40  9  1-2
 103523  T-GDM 29  mm TPE
Black  UL94V-0
 29  29  40,2  48  10  1-2
 104019  T-GDM 36  mm TPE
Black  UL94V-0
 36  36  50,2  58 12   1,5-3
 104021  T-GDM 48  mm TPE
Black  UL94V-0
 48  48  60,2  68  12 1,5-3
 104022  T-GDM 53  mm TPE
Black  UL94V-0
 53  53  70,2 81 12 1,5-3
 104023  T-GDM 69  mm TPE
Black  UL94V-0
 69  69 80,2 91 12 1,5-3

Download

Certificate T-VET 3-35

 

Download (pdf)

Certificate T-Get 3-60

 

Download (pdf)

Certificate VET 5-35

 

Download (pdf)

Certificate GET 3-60

 

Download (pdf)

General Catalogue

 

Download (pdf)