Splitting Gland Plates -

Splitting gland plates for cables with attached connectors

Often with the cables come the connectors and very often the connectors can not be removed and re-attached. The delicate data cables, HDMI´s etc. are difficult or impossible to re-join at site. The Trelleborg Splitting Multigate is the solution that lets the cables be installed with the connectors and on top of that the cables can be changed as often as wanted. Choose Trelleborg Splitting Multigate for fast, safe and versatile installations.

Technical specifications

Description Aperture Part no Colour  RAL code  Feature  No of cables 
 STM 24/10 B24          

MC 2x8-67

C opening (FL21)

100074

 Black  7035 UL94V-0  2
SCG 2x3-35 see fixing details 105929   Black
UL94V-0  2
SCG 1x3-35 see fixing details 105928  Black  7032  UL94V-0  1

Download

General Catalogue

 

Download (pdf)