IP66/67 cable gland plates -

IP 66/67-series

Gland plates MC 3/7, MC 25/27, MC 35/37 and MB 5/11 are metal reinforced cable gland plates with IP66/67 classification. All types have a new design which gives excellent protection for separate cables when cables are bended effectly. The design gives absolute protection against dust and strong jets of water and even immersion between 0,15-1 m.

Technical specifications

Description Aperture Part no Colour  RAL code  Feature  No of cables 

MC 3/7

C opening (FL21)

105041

 Light grey  7035  UL94V-0  7
MC 3/7 C opening (FL21
103577   Light grey  7035    7
MC 3/7  C opening (FL21)
103576  Grey  7032    7
MC 3/7 C opening (FL21) 103580  Black    UL94V-0  7
MC 25/27 C opening (FL21)
105042  Light grey  7035  UL94V-0  27
MC 25/27 C opening (FL21)
103584  Light grey  7035    27
MC 25/27 C opening (FL21)
103583  Grey  7032    27
MC 25/27 C opening (FL21) 103586  Black    UL94V-0  
MC 35/37 C opening (FL21)
105043  Light grey  7035  UL94V-0  37
MC 35/37 C opening (FL21)
103589  Light grey  7035    37
MC 35/37 C opening (FL21) 103588  Grey  7032    37
MC 35/37 C opening (FL21) 103591  Black    UL94V-0  37
MB 5/11 B-opening (FL13) 105044  Light grey  7035  UL94V-0  11
MB 5/11 B-opening (FL13)
103608  Light grey  7035    11
MB 5/11 B-opening (FL13)
103607  Grey  7032    11

Technical drawings

IP66/67 dimensions

Description Width (A) Lenght (B) Height (C) Dept 1 (D)  Dept 2 (E) 

MC 3/7

222

92

 76 53  33
MC 25/27 222 92  43 30  23
MC 35/37 222 92  43 30  23
MB 5/11 147 57  42  26  23

Downloads

Certificate MB 5/11

 

Download (pdf)

Certificate MC 25/27

 

Download (pdf)

Certificate MC 3/7

 

Download (pdf)

Certifikate MC 35/37

 

Download (pdf)

General Catalogue

 

Download (pdf)