IP65 cable gland plates -

IP 65-series 

Cable glands MC 3, MC 25 and MC 35 are metal reinforced cable gland plates with well known design, The design gives absolute protection against dust and spraying water from all directions. Cable glands MH 10 F, MH 16 F and MH 24 F and RMC 17 are composite reinforced cable glands with design that gives an absolute protection against dust and spraying water from all directions.

Technical specifications

Description Aperture Part no Colour  RAL code  Feature  No of cables 

MC 3

C opening (FL21)

100234

 Light grey  7035
 7
MC 3 C opening (FL21
100235   Black
UL94V-0  7
MC 3 C opening (FL21
100233  Grey  7032    7
MC 3 C opening (FL21) 100931  Black   EMC
 7
MC 25 C opening (FL21)
100238  Light grey  7035
 25
MC 25 C opening (FL21)
100239  Black
UL94V-0  25
MC 25 C opening (FL21)
100237  Grey  7032    25
MC 25 C opening (FL21) 100214  Black   EMC  25
MC 35 C opening (FL21)
100244  Light grey  7035    35
MC 35 C opening (FL21)
100245  Black
UL94V-0  35
MC 35 C opening (FL21) 100243  Grey  7032    35
MC 35 C opening (FL21) 100215  Black   UL94V-0  35
MH 10  B10 107293 Black   UL94V-0 12
MH 10  B10 107294 Light Grey 7035  UL94V-0 12
MH 16  B16 107292 Black   UL94V-0 17
MH 16  B16 107295 Light Grey 7035 UL94V-0 17
MH 24  B24 107291 Black   UL94V-0 17
MH 24  B24 107296 Light Grey 7035 UL94V-0 17
RMC 17  C opening (FL21) 106998 Black   UL94V-0 17
RMC 17  C opening (FL21) 108424 Light Grey 7035 UL94V-0 17

Technical drawings

IP65 dimensions

Description Width (A) Lenght (B) Height (C) Dept 1 (D)  Dept 2 (E) 

MC 3

214

82

 40 19 27
MC 25 216 84  27 15 21
MC 35 216 84  31 17  22
MH 10 107 56 19 9 19
MH 16  127 56 19 9 19
MH 24  154 56 19 9 19
RMC 17  220 88 26 26 10

Download

Certificate MC 25

 

Download (pdf)

Certificate MC 35

 

Download (pdf)

Certificate MC 3

 

Download (pdf)

MH 10 Leaflet

 

Download (pdf)

MH 16 Leaflet

 

Download (pdf)

MH 24 Leaflet

 

Download (pdf)

RMC 17 Leaflet

 

Download (pdf)

General Catalogue

 

Download (pdf)

Related information