Trelleborg will Showcase its Portfolio of High Performance Composite Materials at JEC 2014

Trelleborg Composite Materials

Trelleborg will Showcase its Portfolio of High Performance Composite Materials at JEC 2014

Trelleborg’s Advanced Engineering Materials (AEM) operations will showcase its comprehensive suite of high performance adhesives, sealers and pastes at this year’s JEC Europe Composites Show in Paris, France.
On stand D37 will be a number of Trelleborg’s epoxy tooling boards, high temperature adhesives and colour pastes, as well as the recently launched mould and tool sealer, ES930.

Trelleborg’s ES930 high gloss mould and tool sealer has been specially formulated to seal all types of highly porous substrates, especially the company’s own range of epoxy tooling boards. The moisture cure system with a high solids content, ensures that a high gloss surface finish can be achieved following either a simple ‘wipe-on’ or spray application. With a low odour and a quick cure, the easily applied solution offers superior sealing capability.

Innovative Solutions
Business Group Manager for Aerospace and Industrial within Trelleborg Offshore and Construction, Chris Mellings said: “Trelleborg works hard to continuously innovate and produce solutions which meet stringent customer and industry requirements. Our latest product developments in sealants have been fully tested to give optimal performance and the assurance that they will always perform under high pressure.

“As a result of Trelleborg’s core competencies and unique combination of global manufacturing capabilities and material science, the company has been chosen to provide material solutions for projects in many cutting edge areas that range from the deepest oceans to outer space.”

JEC Europe
JEC Europe is the leading platform for the global composites industry, with a strong end-user oriented position. It attracted 1,204 exhibitors in 2013, confirming its position as the leading European and International event exclusively dedicated to composites.