Trelleborg Signs Framework Agreement with Statoil


Trelleborg Signs Framework Agreement with Statoil for the delivery of Passive Fire Protection solutions

Trelleborg’s offshore operation signed a framework agreement with Statoil for the delivery of Passive Fire Protection solutions for use on flanges and bolts. The products will be manufactured at Trelleborg's facility in Krokstadelva, Norway.

Under the framework, Trelleborg will supply FireNut, a protection system for flanges and bolts used to extend service life in the event of a fire. The FireNut system simplifies installation, inspection and maintenance of flanges and is manufactured from Trelleborg’s unique rubber with FireStop™ technology. 

Jørgen Sletten, Business Group Director for Trelleborg’s offshore operation in Norway commented, “We have a long history of working together with Statoil, and we believe they have seen firsthand that our products and solutions can increase efficiency and reduce costs. This framework will lay the foundation for FireNut to become a preferred bolt protection solution on all Statoil offshore installations in operation.” 

FireNut prevents damage to bolt threads and reduces elongation of bolts even after direct impact from a jet fire at 1,300°C/ 2,372°F. The rigid and tough design of the product means that it has extremely good resistance to mechanical damage and can be tailor made to accommodate almost any bolt size.

For more information, please go to: 

Press Service:
This press release is available for download in English. If you reproduce information from this release please give contact details as: