Trelleborg Exhibits Range of Subsea Solutions at ONS

Trelleborg ONS

Trelleborg Exhibits Range of Subsea Solutions at ONS

Trelleborg will present an extended range of subsea solutions, including its recently re-branded portfolio of thermal insulation materials and subsea seals, at the ONS Exhibition and Conference in Stavanger, Norway.
Trelleborg Sealing Solutions and Trelleborg Offshore & Construction, located together in Hall K on stands 118 and 125, will showcase a number of subsea innovations including Trelleborg’s portfolio of thermal insulation solutions, Vikotherm™, as well as its Multi-Contact Turcon® Variseal®.

Vikotherm™ R2
Vikotherm™ R2 consists of a three-layer coating system which provides total protection against corrosion and hydrogen induced stress cracking (HISC). Its seawater, impact and creep resistance means that it offers excellent thermal insulation properties. The material is suitable for jumpers and spool pieces; tie in spools, manifolds, subsea trees, risers and flowlines, joints, insulation covers and many more applications.

Ben Erik Jansen, Business Group Director of Trelleborg’s offshore operation based in Norway states: “As the offshore oil and gas industry continues to push the limits, flow assurance is becoming a critical element of deepwater developments. This is resulting in a growing need for higher performance solutions which are guaranteed to perform in extreme environments.

“Our Vikotherm™ portfolio more than caters to these demanding environments, operating effectively at depths as low as 3,000+m / 9,843+ft and at extreme temperatures from -49°C to +115°C / -56°F to +311°F /. Our customers can therefore be assured that oil and gas can flow through pipelines when required.”

Multi-contact Turcon® Variseal®
Trelleborg’s Multi-Contact Turcon® Variseal® from Trelleborg Sealing Solutions has been developed to replace multiple chevron seals or V-stack type products in subsea valve stems requiring a high-integrity sealing capability. It includes a series of single-acting spring-energized seals housed within a U-shaped Turcon® polytetrafluoroethylene (PTFE) based-material seal profile.

This next generation Turcon® seal is designed to provide integrated redundancy, helping to extend the flex life of seals in high-pressure applications while providing better performance and lower operator costs. With the addition of anti-extrusion devices, the Multi-Contact Turcon® Variseal® can withstand pressures of up to 207 MPa/ 30,000 psi.

Stuart Moares, Product Line Director at Trelleborg Sealing Solutions, explains: “The unique single-piece design significantly improves sealing integrity and leak tightness in high-pressure applications by providing higher contact force across multiple seal hardware interfaces.”

ONS (Offshore Northern Seas) 2014
ONS has established itself over 40 years as one of the world’s major meeting places for organizations within the oil and energy industry. The conference facilitates knowledge sharing and collaboration on major international issues with decision makers across the global energy industry.