Trelleborg Completes its Leg Can System Portfolio with New Skirt Pile Gripper


Trelleborg Completes its Leg Can System Portfolio with New Skirt Pile Gripper

Trelleborg’s engineered products operation is growing its portfolio of offshore floatover solutions, with a custom designed skirt pile gripper. Add to this its grout seal, diaphragm closure and grout packer products, and Trelleborg customers can now specify a total sub-structure leg can system from one source.

The skirt pile gripper (SPG) is welded onto the upper section of a platform’s jacket skirt pile sleeves and is designed to create a temporary connection between the pile and jacket during the grouting process. With unique biting teeth for increased contact area, Trelleborg’s innovative design delivers a firmer grip. This fixing method reduces risks during platform installation, as it guarantees stable working conditions, even in inclement weather.

JP Chia, Engineering Manager for Trelleborg’s engineered products operation, says: “Jacket installation of a substructure into the seabed is an operation that requires product reliability and on site expertise. Until the grout between pile and jacket has set and the installation is completed, the SPGs holds the jacket’s piles firmly in place to provide temporary retention of the jacket’s elevation position during levelling operations and grout setting.

“By growing our portfolio to offer a total leg can system solution, customers can benefit from streamlined procurement, reliable functionality and interfacing of the entire system from purchase through to delivery from one solution provider.”

Trelleborg’s custom-made SPGs can be designed to have a holding capacity of between 500MT and 3000MT and are compatible with all offshore oil and gas and windfarm HVDC jackets. Working at operating pressures of 200 bar and higher according to customer testing requirements, and water depths of up to 250 meters, Trelleborg’s SPGs exceed all relevant client standards and is DnV GL certified. 

Trelleborg’s SPGs are fully developed and tested in-house at its facility in Singapore. Full scale testing, biting teeth friction testing and pressure holding testing are all carried out and exceed client specified standards to ensure Trelleborg’s SPGs perform during the critical grouting process.

To discover more about Trelleborg’s new SPG, read our online flow book here.

For more information, please go to: 

Press Service:
This press release is available for download in English. If you reproduce information from this release please give contact details as: