Trelleborg and RBR Enterprise Will Offer Ride and Drive Experience


Trelleborg and RBR Enterprise Will Offer Ride and Drive Experience

Trelleborg, in partnership with RBR Enterprises, will give attendees a hands on experience with Trelleborg TM150 VF380/90R46 tires during a ‘ride and drive’ at the 2016 MAGIE (Midwest Ag Industries Exposition) Show August 24th and 25th in Bloomington, Illinois in the U.S.

RBR Enterprise, manufacturer of fertilizer and chemical application equipment, will feature the 2017 Vector 300. An industry-leading high-clearance applicator, the Vector 300 allows an operator to quickly and efficiently spread fertilizer up to 105 feet and lime up to 60 feet. 

Andrea Masella, Trelleborg Brand Manager, Agricultural and Forestry Tires, North America, says: “We believe the best way to experience a product, is to try it first-hand. This year at the MAGIE show’s ride and drive, visitors will be able to test drive the 2017 Vector 300 equipped with Trelleborg TM150 VF 380/90R46 tires, to enjoy their combined durability and comfort. We hope you will come and give the Vector 300 and our tires a try.” 

Trelleborg’s TM150 tire comes as standard on the 2017 Vector 300. Able to cope with high demand applications, through its high load, stability and reduced fuel consumption, the tire’s tread pattern allows the producer to work in the most difficult of conditions. D rated at 40 mph, TM150 provides excellent lateral stability and great road comfort and handling, even at high speeds. In addition, it can carry 40% more load or it can be deflated by up to 40% while carrying the same load.

For more information, please go to: 

Press Service:
This press release is available for download in English. If you reproduce information from this release please give contact details as: