Universal Safety Link for small scale LNG - Trelleborg Marine Systems

Trelleborg

Overview


LNG is increasingly being used as a marine fuel because of its clean burning properties (enabling emission control compliance) and lower operating costs. The use of LNG in these application spaces, where small volumes of LNG are transferred, poses specific challenges requiring innovative technical solutions. 

Trelleborg’s SeaTechnikTM Universal Safety Link (USL) takes long standing industry practice and recommendation in the large scale LNG sector and brings this same methodology into the small scale sector. For example the USL system provides main and back-up systems as stipulated within ISO 28460:2010 (Petroleum and natural gas industries -- Installation and equipment for liquefied natural gas -- Ship-to-shore interface and port operations). Trelleborg's marine systems operation offers this via a main fibre optic system with an electric Emergency Shutdown Link (ESL) backup.

Features

Fibre-optic primary system using standard digital SONET data transmission

 

Secondary electric ESD system

 

Standard industry connector system

 

Operator screen shows local and remote LNG transfer arms/tanks

 

Single operator capability

 


Visual fuel tank read-out display

 


Transports additional data transfer

 


Compatible with existing Trelleborg's SeaTechnikTM Ship-Shore Link (SSL) systems (via SSL upgrade)

 

Full optical primary and electric ESD secondary system

 


World-wide support network


Applications

Small scale LNG transfer
LNG fuelling
LNG bunkering

Related Resources

Contact Us

Please fill out the form to tell us about your product preferences and one of our skilled staff representatives will get in touch with you. Alternatively, to speak to one of our specialist teams, please click on the view all addresses button below.

How can we assist you?

*
*
*
*
*