TSX5 Shaft Power Meter - Trelleborg Marine Systems

Shaft Power Meter

Overview


Trelleborg's SeaTechnikTM TSX5 Torsionmeter employs a full strain gauge bridge - the most accurate method of measuring torque. The strain-gauges detect minute deformation of the shaft under torque and convert this strain into a small analogue voltage. Non-contact electro-magnetics energize the rotor circuitry which converts the small signal into digital data for transmission to the local stator unit. 

A local multi-page display or control console version is an integrall part of the TSX5. The user can read at any time, instantaneous power, torque and revs/min, cumulative power and revs, set-up data via a supervisor level and diagnostic data

Features

High accuracy and repeatability

 

Digital system for data processing

 

Full data connectivity via all formats

 

All units include display for data and diagnostics

 

Optional thrust measurement

 


Essential instrument for energy optimizing

 


Specifications

Power Accuracy ± 0.25% FSD
Torque Accuracy ± 0.25% FSD
Speed Accuracy ± 0.01%

Applications

Shaft torque, speed, power measurement
Thrust measurement option
Essential instrument for energy optimization

Related Resources

Contact Us

Please fill out the form to tell us about your product preferences and one of our skilled staff representatives will get in touch with you. Alternatively, to speak to one of our specialist teams, please click on the view all addresses button below.

How can we assist you?

Please fill in the form below and one of our teams will be in touch with you.

*
*
*
*
*
*