Precision Draught Monitoring - Trelleborg Marine Systems

Draft Monitoring

Overview


Several configurations are available to meet the demands of individual applications. Unlike the simple draught transducers often provided as an add-on to a ballast gauging system, the purpose built Precision Draught Monitor (PDM) is rugged and accurate under all extremes of trim and list.

Features

Centimetre accuracy

 

Stable readings despite waves and ship motion

 

Clear, easy to read displays

 

High reliability and ease of maintenance

 

EEx’ia’ transducers for Gas Tanker operation

 


Systems & Options

Variations in size of ship, hull design and the need to comply with differing national legislation, have led to a range of PDM systems being produced. These include:
4 Sensor type
2 Sensor type
2 Sensor with inclinometer type
Multiple sensor systems for special applications
Inclinometer

Applications


Ferries
Dredgers
Floating docks
Barges and rigs
Bulkships and LNGCs
Floating linkspans

Related Resources

Contact Us

Please fill out the form to tell us about your Precision Draught Monitoring or other product preferences and one of our skilled staff representatives will get in touch with you. 

How can we assist you?

Please fill in the form below and one of our teams will be in touch with you.

*
*
*
*
*
*