SafePilot CAT ROT XT - Trelleborg Marine Systems

SafePilot CAT ROT XT - Trelleborg Marine Systems

Overview


The CAT XT combines the ROT of CAT ROT with the dGPS precision of CAT I in one unit. The unit is intended for use in sets of two interchangeable units of which one is connected to the AIS pilot plug and the other is placed on the bridge wing as dGPS receiver. When connected to the AIS pilot plug the unit allows for charging of the internal battery and the dGPS function is disconnected making the unit work purely as a ROT sensor. When the unit on the bridge wing is running low on battery the two units are swapped for charging. This makes the CAT XT ideal for use on long transit pilotage operations.

The CAT XT represents the latest state-of-art that combines the CAT ROT rate sensor and CAT I GNSS receiver into one unit.

Interested in CAT XT? Contact our specialist here.

Features

Rate sensor

 

Navigation processor

 

Intelligent filtering

 

Protection rating IP65 (IP67 option available)

 

Decimal degree on heading, 0.1 deg

 

Reliable, real time ROT, <0.5 deg/min

 

Speed accuracy 1 cm/sec (RMS)

 

Position accuracy <0.7m (RMS) w. SBAS or from ship’s instrument

 

AIS targets

 

Reduced weight (420g)

 

Pocket size (138 x 100 x 25 mm)

 

Low power consumption

 

USB charge

 

Charge during operation

 

Completely swappable between 2 XT units (indoor/outdoor)

 

Extended battery capacity 14 hours (GPS mode) or 18 hours (AIS mode)

 

Autopolarity conversion (APC)

 

Access point functionality (Infrastructure W LAN)

 

WIFI connection to pilot tablet/notebook, 250m line of sight

 

GNSS receiver: L1 GPS/GLONASS w SBAS (EGNOS, WAAS, MSAS)

 

Related Resources

Options and Accessories

Several accessories for the SafePilot PPU's are available.

CAT ROT XT cable + adopter kit
Clamp
Magnet set

Applications

Developed specifically for use during long transit pilotage operations

Long transit pilotage
Harbor docking
Lock operations
River pilotage

Contact Us

Please fill out the form to tell us about your SafePilot or other product preferences and one of our skilled staff representatives will get in touch with you. 

How can we assist you?

Please fill in the form below and one of our teams will be in touch with you.

*
*
*
*
*
*
*
*