SafePilot CAT ROT - Trelleborg Marine Systems

SafePilot CAT ROT - Trelleborg Marine Systems

Overview


The CAT ROT is a small and compact pilot unit primarily designed to connect to a ship's AIS pilot plug and transmit data via Wi-Fi to the Pilot’s tablet/notebook. 

AIS is primarily intended for information, but not navigation. The AIS data format available from the pilot plug does not provide sufficient resolution in heading, nor in rate of turn. These parameters is, however, vital from a navigational perspective. In particular, if quality predictions are of the essence. 

The CAT ROT is designed to overcome the shortcomings of the AIS pilot plug data format by generating an accurate real time rate of turn and providing the missing decimal readings to the heading data via an integrated rate sensor, intelligent processing and advanced Kalman filter integrated into the unit.

Features

Rate sensor

 

Navigation processor

 

Intelligent filtering

 

Decimal degree on heading, 0.1 deg

 

Reliable, real time ROT, <0.5 deg/min

 

AIS targets

 

Reduced weight (330g)

 

Pocket size (138 x 100 x 25 mm)

 

Low power consumption

 

USB charge

 

Charge during operation

 

Extended battery capacity 18 hours

 

Autopolarity conversion (APC)

 

Access point functionality (Infrastructure W LAN)

 

WIFI connection to pilot tablet / notebook

 

Integration to separate speed and positioning unit (CAT I)

 

Optional built in GPS w SBAS (EGNOS, WAAS, MSAS)

 

Options and Accessories

Several accessories for the SafePilot PPU's are available.

PPU charger set
AIS connection cable

Applications

For use in basic pilotage operations requiring reliable, real-time ROT (Rate of Turn)

Harbor docking
Lock operations
River pilotage
Transit pilotage

Related Resources

Contact Us

Please fill out the form to tell us about your SafePilot or other product preferences and one of our skilled staff representatives will get in touch with you. 

How can we assist you?

Please fill in the form below and one of our teams will be in touch with you.

*
*
*
*
*
*