SafePilot CAT MAX - Trelleborg Marine Systems

CAT MAX product

Overview


Trelleborg's SafePilot CAT MAX solution is developed for applications requiring the highest positioning accuracy, for instance, piloting in confined waters, offshore operations, and so on.

It is a dual antenna solution consisting of heading and positioning units. The system is completely independent and does not rely on the ship's instrumentation.

The CAT MAX units communicate with each other and the pilot's display via Wi-FI, ensuring a stable and long range connection.

The built-in three-axis motion sensor offers precise and independent rate of turn, roll, and pitch, allowing for very accurate predictions when doing turns and navigating in confined waters.

Interested in CAT MAX? Contact our specialists here.

Features

Integrated all-in-one unit ensuring exceptional reliability

 

Minimal set-up time

 

Extreme heading precision 0.01 deg

 

Low weight <1.2 kg

 

Kalman filtering in the unit eliminates errors caused by WIFI package transfer

 

Heave, pitch and roll monitoring and logging 

 

Automatic base line calculation

 

Flexible software choice, but we deliver dedicated pilot software for multiple platforms, including the iPad

 

Large range of options for data integration

 

Wireless Charging

 

GPS/GLONASS, optionally BeiDou, Galileo

 

Applications

For ultra-high precision (~1-3cm), relative 3D positioning and docking maneuvers

⮚ Docking in confined waters
⮚ Offshore operations
⮚ Specialized ships
⮚ Tankers
⮚ Chemical carriers
⮚ FPSO/FSO/FLNG/FSRUs and approaching tankers/carriers

Applications and Markets

Related Resources

Contact Us

Please fill out the form to tell us about your SafePilot or other product preferences and one of our skilled staff representatives will get in touch with you. 

*
*
*
*
*
*
*
*