SafePilot CAT III - Trelleborg Marine Systems

CAT III

Overview


For more demanding piloting applications requiring accuracy to the centimeter as well as heave, pitch and roll monitoring, Trelleborg offers the CAT III units. This is particularly important for sensitive operations such as LNG operations, side-by-side berthing off shore and challenging locks.

The CAT III unit is based on a well thought through and proven design ensuring extreme robustness, accuracy and reliability required for such operations.

Features

Integrated all-in-one unit ensuring exceptional reliability

 

Minimal set-up time

 

Extreme position accuracy - less than 2cm RMS

 

Extreme heading precision 0.01 deg

 

Low weight <3.8 kg incl. options and UHF link

 

Kalman filtering in the unit eliminates errors caused by WIFI package transfer

 

Heave, pitch and roll monitoring and logging (optional)

 

Automatic base line calculation

 

Flexible software choice, but we deliver dedicated pilot software for multiple platforms, including the iPad

 

Large range of options for data integration

 

GPS and Glonass L1/L2 RTK and prepared for Galileo

 

Options and Accessories

Several accessories for the SafePilot PPU's are available.

PPU charger set
Clamp
Magnet set

Applications

For ultra-high precision (~1-3cm), relative 3D positioning and docking maneuvers

Docking in confined waters
Offshore operations
Specialized ships
Tankers
Chemical carriers
FPSO/FSO/FLNG/FSRUs and approaching tankers/carriers

Related Resources

Contact Us

Please fill out the form to tell us about your product preferences and one of our skilled staff representatives will get in touch with you. 

How can we assist you?

Please fill in the form below and one of our teams will be in touch with you.

*
*
*
*
*
*