SafePilot CAT II - Trelleborg Marine Systems

SafePilot CAT II - Trelleborg Marine Systems

Overview


For the maritime pilot operating in confined and busy waterways and ports, the SafePilot CAT II offers a precise, reliable tool for navigation and berthing, providing all required navigational data and a large range of options for additional real-time data integration. The CAT II is completely independent of the ship’s sensors. CAT II uses both GPS (L1) and GLONASS (L1) satellites and is prepared for Gallileo. It is available in 4 versions: 

- GPS/GLONASS uncorrected 
- Differential corrections via SBAS 
- Differential corrections via UHF 
- Differential corrections via 3G / 4G

Interested in CAT II? Contact our specialist here.

Features

“All in one unit” with minimum set-up time

 

Low weight <3.8 kg 

(incl. options such as integrated AIS receiver and UHF link)

Highly accurate and reliable data for berthing and maneuvering

 

Kalman filtering in the unit eliminates errors caused by the WIFI package transfer

 

Automatic base line calculation

 

Large range of options for live data and system integration via SafePilot Port Server

 

Easily portable in a padded back pack or hard case

 

Applications

For high precision (<0.4m) 2D positioning and docking maneuvers

Docking in confined waters
⮚ Offshore operations
⮚ Specialized ships
⮚ Tankers
⮚ Chemical carriers

Applications and Markets

Related Resources

Contact Us

Please fill out the form to tell us about your SafePilot or other product preferences and one of our skilled staff representatives will get in touch with you. 

How can we assist you?

Please fill in the form below and one of our teams will be in touch with you.

*
*
*
*
*
*
*
*