SafePilot CAT I Beidou - Trelleborg Marine Systems

CAT I Beidou

Overview


The SafePilot CAT I Beidou is a stand-alone high accuracy GPS receiver with the capability of GPS/Beidou and available SBAS systems such as EGNOS, WAAS, MSAS and GAGAN.  

CAT I Beidou is an add-on option to a CAT ROT for operations that demand more accurate positioning than the ship’s own positioning. CAT I Beidou enables the users to freely switch GNSS types between the US GPS and the Chinese Beidou.

Features

GNSS sensor

 

Intelligent filtering

 

Capability to switch between two GNSS types (US GPS and Chinese Beidou)

 

1 cm/sec (RMS) speed accuracy

 

<0.7 m (RMS) position accuracy w. SBAS

 

Reduced weight (410g)

 

Pocket size (138x100x25 mm)

 

Low power consumption

 

USB charge

 

Extended battery capacity 16 hours

 

WIFI connection to pilot tablet / notebook

 

Integration to separate AIS and Rate sensor (CAT ROT)

 

Options and Accessories

Several accessories for the SafePilot PPU's are available.

PPU charger set
Clamp
Magnet set

Applications

For use in pilotage operations requiring independency from ship’s positioning sensor and in areas with BeiDou coverage

Harbor docking
Lock operations
River pilotage
Transit pilotage

Related Resources

Contact Us

Please fill out the form to tell us about your product preferences and one of our skilled staff representatives will get in touch with you. 

How can we assist you?

Please fill in the form below and one of our teams will be in touch with you.

*
*
*
*
*
*