SafePilot CAT I - Trelleborg Marine Systems

SafePilot CAT I - Trelleborg Marine Systems

Overview


The CAT I is a stand-alone high accuracy GPS receiver with the capability of GPS/GLONASS and available SBAS systems such as EGNOS, WAAS, MSAS and GAGAN  

CAT I is an add-on option to CAT ROT for use in operations that demand more accurate positioning than what is provided by the ship’s own positioning through the AIS pilot plug. The use of CAT I further improves the accuracy of the speed measurements of own vessel.

The CAT ROT / CAT I solution is thus independent of the ship’s positioning and speed sources. The only data still provided by the vessel’s pilot plug is heading data and AIS targets, which is less sensitive data as the pilot can easily validate the quality.

Features

GNSS sensor

 

Intelligent filtering

 

1 cm/sec (RMS) speed accuracy

 

<0.7 m (RMS) position accuracy w. SBAS

 

Reduced weight (410g)

 

Pocket size (138 x 100 x 25 mm)

 

Low power consumption

 

USB charge

 

Extended battery capacity 14 hours

 

WIFI connection to pilot tablet / notebook

 

Integration to separate AIS and Rate sensor (CAT ROT)

 

Options and Accessories

Several accessories for the SafePilot PPU's are available.

PPU charger set
Clamp
Magnet set

Applications

For use in pilotage operations requiring higher position accuracy (<0.6m) and independency from ship’s positioning sensor

Harbor docking
Lock operations
River pilotage
Transit pilotage

Related Resources

Contact Us

Please fill out the form to tell us about your SafePilot or other product preferences and one of our skilled staff representatives will get in touch with you. 

How can we assist you?

Please fill in the form below and one of our teams will be in touch with you.

*
*
*
*
*
*