Marine Protection Plates - Trelleborg Marine Systems

Marine Protection Plate

Overview


Marine Protection Plates (MPP) are resilient bumpers designed for quays where small vessels are moored, protecting both the quay face and vessel from abrasion. MPP fenders have also been used at the push knee on some tugs and are ideal for applications where the distance between the boat and dock must be minimized. 

The design includes a heavy-duty steel back plate which is vulcanized into the rubber body so only a few fixing bolts are required. Trelleborg's MPPs are available with a flat or wave-patterned surface design.

Interested in Marine Protection Plates? Contact our specialist here.

Features

Heavy duty steel

 

Long lasting

 

Easy to install

 

Custom-made rubber surface

 

Customized dimensions

 

Superior quality rubber body with high abrasion resistance

 

Applications

⮚ Pontoon protection
⮚ Dock, jetty and monopiles protection where small vessels are moored
⮚ Ideal for appllications where distance reduction between boat and dock are required

Applications and Markets

PIANC Fender Design Guidelines Update

PIANC Guidelines
Discover how a new PIANC WG (MarCom Working Group 211) marks a significant step towards industry-wide fender best practice.

Related Resources

Contact Us

Please fill out the form to tell us about your product preferences and one of our skilled staff representatives will get in touch with you.  

*
*
*
*
*
*
*
*