Trelleborg’s Marine Fender Bars can resist high impacts and are suitable for a wide range of general purpose applications.
Fender Bars are available in ML-type for exposed locations, MLS-type for low reaction and Delta PU for visibility and non-marking.
Interested in Fender Bars? Contact our specialist here.
Intended for heavy-duty applications Vulcanised internal steel plate provides very strong fixing points and reduces bending moments in the bolts
Special modified profile to reduce reaction forces and allow a high degree of flexibility in all directions
High performance low friction properties Available in highly visible, non-marking colours Improves safety or identify berths and danger areas
⮚ Ferry berths
⮚ Bumpers on barges
⮚ Workboats
⮚ Pontoons
⮚ Load-sensitive structures
The Fender Quality Framework details the latest research into rubber fenders to provide a central resource for smarter fender selection. You will find an overview of our deep research library, with links to more in-depth resources such as relevant reports, webinars and specification clauses.
Learn more
Try our new fender selection tool, with enhanced features, including specification generators for fenders and bollards and a fender system selector for ship-to-ship applications. Developed in accordance with PIANC guidelines and British Standards, the tool simplifies fender selection, reducing hours of work to a few clicks.
Open tool
Please fill out the form to tell us about your product preferences and one of our skilled staff representatives will get in touch with you.