Sling-Type Fenders - Trelleborg Marine Systems

Diagram - Sling type pneumatic fender

Overview


HALO fenders is a premium pneumatic fender solution with market leading service and support from Trelleborg and Teekay.  

The ISO 17357:2014 compliant sling or hook type pneumatic fenders come without the Chain-Tyre Net and ring shackles. 

 A lifting eye is fitted to each end and the fender is slung by a chain or wire rope. Sling type fenders are available across the whole size range.

Interested in Sling-Type HALO Fenders? Contact our specialist here.

*Please refer to Halo Fenders Brochure for dimensions.

Features

ISO 17357-1:2014 compliant

 

Easy and fast to deploy

 

Very low reaction and hull pressure

 

Suitable for small and large tidal ranges

 

Maintains large clearances between hull and structure

 

Made of 100% synthetic tire cord

 

Applications

Oil and gas tankers
Fast ferries and aluminium vessels
Temporary and permanent installations
Rapid response and emergencies

Related Resources

Contact Us

How can we assist you?

Please fill in the form below and one of our teams will be in touch with you.

*
*
*
*
*
*
*
*