Low Pressure Pneumatic Fender - Trelleborg Marine Systems

Clamp End Fender Assembly

Overview


Trelleborg's Low Pressure (LP) Pneumatic Fender has evolved from the clients’ need to avoid high developed pressure upon the hull structure of vessels during berthing, whilst effectively absorbing the kinetic energy of the moving vessel during the berthing operation. 

Because the contact surface of an LP Fender is large, the maximum specific reaction is considerably lower than any other fender system, including solid rubber, foam filled and high-pressure pneumatic fenders.

Interested in Low-Pressure Pneumatic Fender? Contact our specialist here.

Features

Lightweight, portable fendering

Low developed pressure upon the hull structure of vessels during berthing

 

Standard size range available, as well as tailor made solutions to meet specific requirements

 

Easily inflated and deflated and can be rolled into small packages

Applications

Ship to ship operations
Weak / thin hulled vessels
Emergency operations

Related Resources

Contact Us

*
*
*
*
*
*
*
*