Synertec's LNG Custody Transfer

LNG Custody Transfer

Overview


Synertec’s LNG custody transfer system is certified by both the National Measurement Institute (Netherlands) and EffecTech (UK) ensuring the most precise measurement of loaded LNG.

The Synertec LNG custody transfer system is a skid mounted module suitable for all LNG applications including low-pressure shipboard and floating LNG installations (FSRU).

Interested in LNG Custody Transfer? Contact our specialist here.

Benefits

Full compliance to ISO6974, ISO 8943 and GIIGNL (2017)

0.107% uncertainty in heating value (MJ/kg)

Reduced (if not eliminated) disputes

Reduced (if not eliminated) reliance on laboratory testing

Contact Us

Please fill out the form to tell us about your product preferences and one of our skilled staff representatives will get in touch with you.  

*
*
*
*
*
*
*
*