Chain Stoppers for spread mooring - Trelleborg Marine Systems

Chain Stoppers

Overview


Trelleborg’s chain stoppers are specifically designed for FPSO spread moorings with design life over 20 years and with the option of load monitoring. 

With SWL capabilities over 1,150T, chain sizes over 114mm and the option to retrofit load monitoring, chain stopper represents the standard solution for FPSO spread moorings. 

The optional hydraulic chain tensioner allows operators to easily and safely re-tension the mooring chain during operation.

Interested in chain stoppers? Contact our specialist here.

Features

Robust and reliable design

 

Low maintenance requirements

 

Provision for load monitoring either locally or integrated

 

SWL Capacity size over 1,150T

 

Chain size over 114mm

 


For 8 - 12 point chain stopper packages

 


Optional integrated hydraulic chain tensioner available

 


Designed, manufactured and tested according to OCIMF and relevant class rules

 


Applications

Spread mooring

Related Resources

Contact Us

Please fill out the form to tell us about your Chain Stopper or other product preferences and one of our skilled staff representatives will get in touch with you. 

*
*
*
*
*
*
*
*