Single Bitt/US Style Pillar Bollards - Trelleborg Marine Systems

Single Bitt Bollard

Overview


Single Bitt Bollards, often referred to as US Style Pillar bollards, are particularly suitable for applications where tidal range variations are large and can handle steep mooring line angles. 

They are capable of accepting multiple mooring lines and have been designed to fit onto existing bolt patterns for older US style pillar bollards. 

Made from durable ductile cast iron or cast steel, Single Bitt Bollards can withstand use in harsh environments.

Interested in Singe Bitt Bollards? Contact our specialist here.

*Please refer to the Bollard Application Design Manual for dimensions.

Features

General purpose applications up to 200 tonnes

 

Suitable for steep rope angles

 

Two lines may share a single bollard (subject to bollard capacity)

 

Concrete filled (optional)

 

Can be mounted onto existing US style bollard bolt patterns


Applications

⮚ Industrial Oil & Gas, Bulk mineral & liquid terminal berths
⮚ Material off-load & heavy-lift facilities
⮚ Commercial Ro-Ro, ferry, Container & fishing wharfs
⮚ Local authority, Recreational jetties & marinas

Applications and Markets

Related Resources

Contact Us

Please fill out the form to tell us about your Bollard or other product preferences and one of our skilled staff representatives will get in touch with you. 

*
*
*
*
*
*
*
*