Small and large load capacity sizes
Cast-in or bolt-on mounting options
SG ductile cast iron or cast steel material
Kidney Bollards are particularly suitable for applications where tidal ranges are small and are suited to warping operations along berths where vessels need to be re-positioned for loading purposes.
With a mooring line capacity range from 15 tonnes to 200 tonnes, Kidney Bollards cover a large range of mooring line capacity requirements from small harbors to the large bulk handling terminals.
Made from durable ductile cast iron or cast steel, Kidney Bollards can withstand use in harsh environments.
Interested in Kidney Bollards? Contact our specialist here.
*Please refer to the Bollard Application Design Manual for dimensions.
⮚ Industrial Oil & Gas, Bulk mineral & liquid terminal berths
⮚ Material off-load & heavy-lift facilities
⮚ Commercial Ro-Ro, ferry, Container & fishing wharfs
⮚ Local authority, Recreational jetties & marinas
This brochure provides detailed information of our full range of bollard solutions including installation, maintenance and specification advice.
Download PDF
Please fill out the form to tell us about your Bollard or other product preferences and one of our skilled staff representatives will get in touch with you.