Horn Bollards - up to 250T capacity - Trelleborg Marine Systems

Horn Bollard

Overview


Horn Bollards, often referred to as Staghorn bollards, are particularly suitable for applications where tidal range variations are large and can handle steep mooring line angles. They are also capable of accepting multiple mooring lines due to their complex profile. 

Made from durable ductile cast iron or cast steel, Horn Bollards can withstand use in harsh environments.

Interested in Horn Bollards? Contact our specialist here.

Features

General purpose applications up to 250 tonnes

 

Suitable for steep rope angles

 

Two lines may share a single bollard (subject to bollard capacity)

 

Applications

⮚ Industrial Oil & Gas, Bulk mineral & liquid terminal berths
⮚ Material off-load & heavy-lift facilities
⮚ Commercial Ro-Ro, ferry, Container & fishing wharfs
⮚ Local authority, Recreational jetties & marinas

Applications and Markets

Related Resources

Contact Us

Please fill out the form to tell us about your Bollard or other product preferences and one of our skilled staff representatives will get in touch with you. 

*
*
*
*
*
*
*
*