Double Bitt/Twin Horn Bollards - Trelleborg Marine Systems

Double Bitt Bollard

Overview


Double Bitt Bollards, often referred to as twin horn bollards, are capable of accepting multiple mooring lines due to their twin horn profile and have been designed with a narrow base footprint to fit into spaces on wharves that have limited work area. 

Made from durable ductile cast iron or cast steel, horn bollards can withstand use in harsh environments.

Interested in Double Bitt Bollards? Contact our specialist here.

*Please refer to the Bollard Application Design Manual for dimensions.

Features

General purpose applications up to 200 tonnes

 

Suitable for mooring multiple lines (subject to bollard capacity)

 

Narrow footprint for limited space installations

 

Concrete filled (optional)

 

Applications

⮚ Industrial Oil & Gas, Bulk mineral & liquid terminal berths
⮚ Material off-load & heavy-lift facilities
⮚ Commercial Ro-Ro, ferry, Container & fishing wharfs
⮚ Local authority, Recreational jetties & marinas

Applications and Markets

Related Resources

Contact Us

Please fill out the form to tell us about your Bollard or other product preferences and one of our skilled staff representatives will get in touch with you. 

*
*
*
*
*
*
*
*