Cleat Bollards - up to 35T capacity - Trelleborg Marine Systems

Cleat Bollard

Overview


With a mooring line capacity range from 5 tonnes to 35 tonnes, Cleat Bollards suit marine mooring applications for light commercial use or recreational marina use as well as mounting on vessels. 

Made from durable ductile cast iron or cast steel, Trelleborg's cleat bollards can withstand use in harsh environments.

Interested in Cleat Bollards? Contact our specialist here.

*Please refer to the Bollard Application Design Manual for dimensions.

Features

General purpose applications up to 35 tonnes

 

Suitable for steep rope angles

 

Suitable for small wharves or jetties and marinas

 

Applications

⮚ Industrial Oil & Gas, Bulk mineral & liquid terminal berths
⮚ Material off-load & heavy-lift facilities
⮚ Commercial Ro-Ro, ferry, Container & fishing wharfs
⮚ Local authority, Recreational jetties & marinas

Applications and Markets

Related Resources

Contact Us

Please fill out the form to tell us about your Bollard or other product preferences and one of our skilled staff representatives will get in touch with you. 

*
*
*
*
*
*
*
*