AutoMoor - Trelleborg Marine Systems

AutoMoor

Overview


AutoMoor is a rope-free, automated mooring system designed and manufactured by Trelleborg Marine Systems. Created for efficiency and safety, AutoMoor uses the latest vacuum technology to rapidly attach to and secure a vessel at berth and is suitable for a range of environmental and berthing conditions. 

It uses SmartPort technology to continuously monitor all mooring loads acting on the vessel at berth and provides live data to the operator to optimize day-to-day port and terminal operations. 

Two different models are available in the AutoMoor T-series: the T20 Single Pad Unit and the T40 Double Pad Unit. Both are designed to secure vessels quickly and efficiently, with the T40 Unit used to moor larger vessels. AutoMoor models are available in a hazardous and non-hazardous specification.

Interested in AutoMoor? Contact our specialist here

Features

Rope-free vacuum mooring system

 

Faster berthing operations

 

Passive damping technology

 

Low power consumption

 

Hazardous area operation capability


Self-contained mooring unit


Designed for low maintenance


Rotating base for onshore servicing


Real-time load monitoring


SmartPort system integration


Video

Applications

⮚ Ferry Ro-Ro terminals
⮚ Cruise terminals
⮚ Bulk liquid facilities
⮚ Container terminals
⮚ Dry bulk terminals

Applications and Markets

Related Resources

Contact Us

Please fill out the form to tell us about your AutoMoor or other product preferences and one of our skilled staff representatives will get in touch with you. 

*
*
*
*
*
*
*
*