Foam Elastomer Hull Navigation Buoys - Trelleborg Marine Systems

Elastomer Hull Navigation Buoy

Overview


Trelleborg's marine systems operation provides a complete range of IALA compliant, low maintenance, lightweight buoys from 1.2 to 3m diameter - a realistic alternative to traditional steel buoys. 

The buoy hulls are manufactured using resilient closed cell polyethylene foam which is thermo-laminated around internal steelwork and encapsulated within a tough, abrasion resistant, polyurethane elastomer skin. This proven technology affords durability and reliability in the demanding environments in which they operate. 

Upper and superstructures are fabricated using marine grade aluminium and coated with marine environment based, paint systems.

Features

All Buoys are IALA compliant

 

Wide range to cover most applications

 

Excellent stability

 

Light weight

 

Low maintenance

 


Colour fast and UV stable

 


Wide range of navigation lights accepted

 


Will not sink if outer skin is punctured

 


Flat base design for easier handling on deck and on site

 


Options and Accessories

Day/top marks
Radar reflector
Monitoring systems, Racon, AIS, GSM, GPS
Solar panels and/or batteries
Signage
Adaptable for Met equipment
Complete mooring solutions

Applications

Channel marking
Demarcation zones
Specific danger zones
Specific zone marking
Safe area marking

Related Resources

Featured Case Studies

Contact Us

Please fill out the form to tell us about your product preferences and one of our skilled staff representatives will get in touch with you. Alternatively, to speak to one of our specialist teams, please click on the view all addresses button below.

How can we assist you?

*
*
*
*
*