Trelleborg's Parallel Motion Fender technology can reduce reaction forces by up to 60% compared with traditional designs.
The panel on this marine fender always remains vertical but can cope with large berthing angles – even at 20°, there is usually no loss in energy absorption.
Parallel Motion is a specialist fender system and its selection can only be used in consultation with local offices.
Interested in Parallel Motion Fenders? Contact our specialist here.
⮚ Naval facilities
⮚ RoRo and fast ferry berths
⮚ LNG and tanker terminals
⮚ High tidal zones
⮚ Monopile or 'soft' structures
The Fender Quality Framework details the latest research into rubber fenders to provide a central resource for smarter fender selection. You will find an overview of our deep research library, with links to more in-depth resources such as relevant reports, webinars and specification clauses.
Learn more
Try our new fender selection tool, with enhanced features, including specification generators for fenders and bollards and a fender system selector for ship-to-ship applications. Developed in accordance with PIANC guidelines and British Standards, the tool simplifies fender selection, reducing hours of work to a few clicks.
Open tool
Please fill out the form to tell us about your product preferences and one of our skilled staff representatives will get in touch with you.