SmartDock® Laser Docking Aid System - Trelleborg Marine Systems

SmartDock Laser

Overview


Trelleborg’s SmartDock® provides vital information such as distances, angles, and speeds to pilots and jetty operators to ensure the vessel is safely docked, significantly reducing the risk of damage from a collision between the ship and the jetty. The typical system consists of two laser sensors, a controller, a central PC and several data display options that the pilot and master can use to monitor and adjust the approach during the push-up phase of the docking.

SmartDock® greatly increases situational awareness and enables operators to take corrective action should the approach profile exceed the limits. The lasers measure and update the data second-by-second, which can be interpreted to build a ‘picture’ of the vessel’s approach. Information is supplied via several methods including a large jetty display board, remote hand-held monitors, and a digital display with warning lights mounted on the jetty. A PC in the jetty control room logs the data and provides a graphical representation of the entire process. This vessel details are stored in a database and can be quickly retrieved in preparation for docking.

Interested in SmartDock? Contact our specialist here.

Features

Systems utilize a pair of highly accurate laser sensors

 

Provides speed, distance and angle of approaching vessel

 

Drift-off warning whilst berthed

 

SmartDock® software processes, logs and reports essential data

 

Various display devices can be added, from large display board to handhelds

 


Applications

⮚ Oil & Gas
⮚ Bulk Mineral & Liquid Berths
⮚ Commercial (RoRo, ferry)
⮚ Container terminals

Applications and Markets

Related Resources

Contact Us

Please fill out the form to tell us about your SmartDock or other product preferences and one of our skilled staff representatives will get in touch with you. 

How can we assist you?

Please fill in the form below and one of our teams will be in touch with you.

*
*
*
*
*
*
*
*